Download document () of 20

186876
Model code: IZMX-MCAM-1

Eaton Moeller series IZMX/INX - ACB. Modbus module

General specifications

Product Name
Eaton Moeller series IZMX/INX other accessory
Catalog Number
186876
EAN
4015081819270
Product Length/Depth
150 mm
Product Height
100 mm
Product Width
100 mm
Product Weight
0.3 kg
Compliances
RoHS conform
Model Code
IZMX-MCAM-1

Product specifications

Used with
IZMX…-V…
IZMX…-P…
Accessory/spare part type
Communication and measuring function
Options / accessories trip blocks
Spare part
Accessory
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Type
Accessory
Special features
  • Can be used for circuit-breakers with V or P trip blocks.
  • The module is installed next to the circuit-breaker with screws or by clipping it into place on a DIN-rail.
  • Communication module MODBus
  • MODBUS RTU communication module

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.