Photo is representative
Download
Eaton xEnergy Basic Floor standing distribution board, IP55, HxWxD=2060x400x400mm
Product Name |
Eaton xEnergy Basic empty enclosure
|
Catalog Number |
193210
|
EAN |
9010238008625
|
Product Length/Depth |
400 mm
|
Product Height |
2060 mm
|
Product Width |
400 mm
|
Product Weight |
65 kg
|
Compliances |
RoHS conform
|
Model Code |
BPM-F-400/20/4-P
|
Type |
Basic device
|
Color |
Gray
|
Surface finishing |
Powder coating
|
Mounting method |
Wall fastening
Floor standing distribution board Detached |
Material |
Steel
Sheet steel |
Material quality |
Other
|
Number of connector holes |
0
|
Number of covers/doors |
1
|
Number of locks |
0
|
Permissible load of the door(s) according to IEC 62208 - max |
0 N
|
Permissible load of the enclosure according to IEC 62208 - max |
0 N
|
Permissible load of the mounting plate according to IEC 62208 - max |
0 N
|
Grade material |
Sheet steel
|
Installation type |
Floor installation possible
|
Thermal dissipation (Delta T = 20 K) according to IEC/TR 60890 |
0 W
|
Features |
Mounting plate depth-adjustable
Connectable EMC-version |
Fitted with: |
Door
|
Functions |
Basic device
|
RAL-number |
7035
|
Suitable for |
Metrical mounting
|