Download document () of 20

193220
Model code: BPZ-KR61/400

Eaton xEnergy Basic base element, Cable arrangement plinth for floor standing distribution board IP55, HxWxD=100 x 600 x 400 mm, gray

General specifications

Product Name
Eaton xEnergy Basic base element
Catalog Number
193220
EAN
9010238007635
Product Length/Depth
400 mm
Product Height
110 mm
Product Width
600 mm
Product Weight
5 kg
Compliances
RoHS conform
Model Code
BPZ-KR61/400

Delivery program

Type
Additional equipment
Model
Base complete
Color
Gray
Light gray (RAL 7035)

Technical Data - Mechanical

Surface finishing
With powder coating
Mounting method
Floor standing distribution board
Material
Sheet steel
Steel
Degree of protection
IP54
Load capacity - max
300 kg
Housing material
Sheet steel
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
600 mm
Suitable for length/depth
400 mm
Suitable for width
600 mm

Additional information

Functions
Additional equipment
RAL-number
7035
Suitable for
Cable patch

Export product specification