Eaton xEnergy Safety Ci LV systems LV switchgear. Mounting plate 1.5 mm galvanized for Ci23
| Product Name |
Eaton xEnergy Safety Ci mounting plate metal galvanized
|
| Catalog Number |
193438
|
| EAN |
9010238023901
|
| Product Length/Depth |
1.5 mm
|
| Product Height |
180 mm
|
| Product Width |
250 mm
|
| Product Weight |
0.33 kg
|
| Compliances |
RoHS conform
|
| Model Code |
M-CI23
|
| Used with |
CI23…
Basic enclosure Mounting system xEnergy Safety Ci |
| Special features |
Including 4 captive fixing screws
|
| Type |
|
| Accessory/spare part type |
Mounting plates
|
| Unit type |
Modular system
|
| Surface protection |
Galvanized
|
| Material |
Stainless steel
Sheet steel 1.5 mm, unperforated, galvanized |
| Housing material |
Sheet steel 1.5 mm, unperforated, galvanized
|