Download document () of 20

193927
Model code: BPZ-FP-S-600/100-BL

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate, 600/100-BL

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
193927
EAN
9010238042667
Product Length/Depth
15 mm
Product Height
105 mm
Product Width
525 mm
Product Weight
0.64 kg
Compliances
RoHS conform
Model Code
BPZ-FP-S-600/100-BL

Delivery program

Type
Additional equipment

Technical Data - Mechanical

Surface finishing
Powder coating
Material
Steel
Number of height units
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
600 mm

Additional information

Functions
Additional equipment

Export product specification