Eaton Systeem 55 LV systems Final Distribution Boards. Sealing profile L=214.5mm, can be cut to 18mm and 2.25mm, black
Product Name |
Eaton Systeem 55 blanking strip
|
Catalog Number |
1960054
|
EAN |
8711426315013
|
Product Length/Depth |
217 mm
|
Product Height |
7 mm
|
Product Width |
50 mm
|
Product Weight |
0.029 kg
|
Compliances |
RoHS conform
|
Model Code |
AFDPROF
|
Special features |
Accessories and fittings
Sealing profile
For slot sealing in covers of group cabinets
Length 214.5 mm
Can be cut through every 2.25 mm (pre-processed) and can be broken off at 18 mm
|
Type |
Accessories and fittings
|
Color |
Black
|
Surface protection |
Lacquered
|
RAL-number |
9005
|
Width in number of modular spacings |
12
|
Material |
Plastic
|