Download document () of 20

196223
Model code: XLPUH4

Eaton xEnergy Light LV systems LV switchgear. Universal Horizontal Partition for module width 400mm

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196223
EAN
9008790953811
Product Length/Depth
450.5 mm
Product Height
18.5 mm
Product Width
320 mm
Product Weight
1.3 kg
Compliances
RoHS conform
Model Code
XLPUH4

Product specifications

Construction type
Individual part
Fitted with:
Cable entry
Surface finishing
Galvanized
Color
Gray
Modular spacing
0 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
400 mm
Material
Steel
Suitable for
Internal separation form 3a
Internal separation form 4a
Internal separation form 4b
Internal separation form 3b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.