Download document () of 20

196260
Model code: XLPA16B8

Eaton xEnergy Light LV systems LV switchgear. Separation, ACB module, width 800mm

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196260
EAN
9008790954061
Product Length/Depth
43 mm
Product Height
540 mm
Product Width
721 mm
Product Weight
3.26 kg
Compliances
RoHS conform
Model Code
XLPA16B8

Product specifications

Construction type
Individual part
Fitted with:
Cable entry
Surface finishing
Galvanized
Color
Gray
Modular spacing
0 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
600 mm
Material
Steel
Suitable for
Internal separation form 2a
Internal separation form 4a
Internal separation form 3a
Internal separation form 4b
Internal separation form 3b
Internal separation form 2b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.