Eaton Systeem 55 LV systems Final Distribution Boards. System 55 and Medusa cable entry, L2
Product Name |
Eaton Systeem 55 cable entry box
|
Catalog Number |
1965918
|
EAN |
8711426427013
|
Product Length/Depth |
270 mm
|
Product Height |
45 mm
|
Product Width |
140 mm
|
Product Weight |
0.25 kg
|
Compliances |
RoHS conform
|
Model Code |
HIL2
|
Special features |
Accessories and fittings
Cable entry, for 2 cables
Door opening 154 mm
Cable diameter 45 mm
Height = 37 mm, including rubber ring (s) diam. 17 / 23 / 30 mm
|
Type |
Accessories and fittings
|
Color |
Black
|
RAL-number (Akin) |
9005
|
Material |
Plastic
|
Model |
Conduit inlet
|
Suitable for |
Built-up box flush-mounted switching equipment
|