Download document () of 20

196879
Model code: XLACB02

Eaton xEnergy Light LV systems LV switchgear. Modular partition side wall for Width = 200mm, IP20, galvanized

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196879
EAN
9008790993312
Product Length/Depth
39 mm
Product Height
1507 mm
Product Width
1007 mm
Product Weight
24.83 kg
Compliances
RoHS conform
Model Code
XLACB02

Product specifications

Construction type
Assembly kit
Fitted with:
Cable entry
Surface finishing
Galvanized
Color
Gray
Modular spacing
0 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
200 mm
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.