Download document () of 20

199977
Model code: XC-204-C20-002

Eaton Modular PLC XC204, Micro PLC, programmable CODESYS 3, USB, 2xEthernet, RS485, 2DIO, XN300 IO expandable

General specifications

Product Name
Eaton XC200 modular PLC
Catalog Number
199977
EAN
4015081997640
Product Length/Depth
104.2 mm
Product Height
29.3 mm
Product Width
80.3 mm
Product Weight
0.11 kg
Certifications
UL listed
EN 61131
EAC
UL File No.: E205091
CE
cULus Listed
Model Code
XC-204-C20-002

Product specifications

Type
Modular PLC XC204
Features
Short-circuit protection (power supply)
Air discharge
8 kV/6 kV, Air/contact discharge, ESD
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
XSOFT-CODESYS 3
Pollution degree
2
Burst impulse
1 kV, Signal cable
2 kV, Supply cable
Climatic proofing
Damp heat, constant, to IEC 60068-2-3
Dry heat to IEC 60068-2-2
Air pressure
795 - 1080 hPa (operation)
Explosion safety category for dust
None
Environmental conditions
Condensation: prevent with appropriate measures
Explosion safety category for gas
None
Output current
0.5 A
Mounting method
Rail mounting possible
Voltage type
DC
Mounting position
Vertical (on horizontal top-hat rail)
Memory capacity
512,000 kByte
Number of channels
2
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-20 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-25 °C
Number of HW-interfaces (industrial ethernet)
2
Number of HW-interfaces (other)
1
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
1
Number of HW-interfaces (USB)
1
Number of HW-interfaces (wireless)
0
Number of interfaces (PROFINET)
0
Number of outputs (analog)
0
Overvoltage category
II
Surge rating
0.5/0.5 kV, Supply cable, balanced/unbalanced), EMC
1 kV, Signal cable, unbalanced, EMC
Emitted interference
40 dB (at 30 - 230 MHz, Class A, radiated, high frequency)
47 dB (at 230 - 1000 MHz, Class A, radiated, high frequency)
Terminal capacity (AWG)
24 - 16
Electromagnetic fields
10 V/m at 0.08 - 1.0 GHz (according to IEC EN 61000-4-3)
1 V/m at 2 - 2.7 GHz (according to IEC EN 61000-4-3)
3 V/m at 1.4 - 2 GHz (according to IEC EN 61000-4-3)
Load current
Max. 6 A per 1.5 mm² (cross-sectional area)
Number of inputs (analog)
0
Connection type
Push-in spring-cage terminal, Connection design in TOP direction
Radiated RFI
10 V
Memory type
RAM
Number of outputs (digital)
2
CPU module type
CORTEX A7@800MHz
Relative humidity
< 95 % (non-condensing)
Degree of protection
IP20
Number of relay outputs
0
Delay time
200 µs, Digital outputs, Delay on signal change and resistive load, from High to Low signal
200 µs, Digital outputs, Delay on signal change and resistive load, from Low to High signal
Protocol
EtherNet/IP
MODBUS
Other bus systems
TCP/IP
Digital outputs
Note: Protective devices must be installed directly at the inductive load in order to prevent interference.
Rated operational current (Ie)
2.4 A (supply input)
Heat dissipation
0.1 W (Digital outputs, internal, per active channel)
0.1 W (Digital inputs according to EN61131-2 Type 1, per active channel)
Functions
Additional program memory possible
Redundancy
Gauge pin
A1 (according to IEC/EN 60947-1)
Vibration resistance
5 - 8.4 / 8.4 -150 Hz, 3,5 mm / 1 g
Input current
≤ 1.1 mA (Digital inputs, low level)
≥ 2.0 mA (Digital inputs, high level)
Input delay
300 µs (rising edge)
300 µs (falling edge)
200 µs (rising edge)
200 µs (falling edge)
Shock resistance
15 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 11 ms, 9 Impacts
Input voltage
0 - 5 V (Digital inputs, low level)
24 V DC (Digital inputs)
15 - 30 V (Digital inputs, high level)
Number of time switches - max
1000
Processing time
1.25 microsecond
Static heat dissipation, non-current-dependent Pvs
6.3 W
Stripping length (main cable)
10 mm
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at AC, 60 Hz - max
0 VAC
Supply voltage at AC, 60 Hz - min
0 VAC
Supply voltage at DC - max
30 VDC
Supply voltage at DC - min
19.2 VDC
Heat dissipation details
The max. heat dissipation is specified as the maximum power produced inside the device's housing.
Insulating material group
I
Terminal capacity (flexible)
0.2 - 1.5 mm², H 07V-K
Interfaces
2 x ETH
RS485
DIO
XN300
System accessory
Yes
Model
Modular
Utilization factor
100 % (Ʃ IAmax = 2A)
Potential isolation
Between Digital inputs: no
Between Digital outputs: no
Number of inputs (digital)
2
Voltage dips
20 ms
10 ms
Rated operational voltage
24 V
160 V (terminations)
Terminal capacity
0.25 - 0.75 mm², with ferrules with plastic collar according to DIN 46228-1 (ferrules crimped gas-tight)
Terminal capacity (flexible with ferrule)
0.25 - 1.5 mm², with ferrules without plastic collar according to DIN 46228-1 (ferrules crimped gas-tight)
0.25 - 1.5 mm², with ferrules with plastic collar according to DIN 46228-1 (ferrules crimped gas-tight)
Terminal capacity (solid)
0.2 - 1.5 mm², H07V-U

Export product specification