Download document () of 20

250N20

Eaton Bussmann series low voltage british standard fuse, 250A, AC 660 V, 49 x 110 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
250N20
EAN
5027590039420
Product Length/Depth
52 mm
Product Height
52 mm
Product Width
136 mm
Product Weight
478 g
Compliances
CE

Electrical data

Amperage Rating
250 A
Voltage rating
660 V
Voltage type
AC
Breaking capacity
80 kA
Class
Class gG/gL

Product specifications

Fuse type
N20
Construction
BS88

Export product specification