Download document () of 20

266666
Model code: NZM2-XSM-R

Eaton Moeller series NZM - Molded Case Circuit Breaker. Main switch assembly kit, right, frame size 2, M

General specifications

Product Name
Eaton Moeller series NZM operating element
Catalog Number
266666
EAN
4015082666668
Product Length/Depth
190 mm
Product Height
220 mm
Product Width
190 mm
Product Weight
2.016 kg
Compliances
IEC
UL/CSA
RoHS conform
Certifications
UL489
UL (File No. E140305)
CSA certified
CSA (File No. 22086)
UL (Category Control Number DIHS)
CSA (Class No. 1437-01)
CSA-C22.2 No. 5-09
CE marking
IEC60947
UL listed
Model Code
NZM2-XSM-R

Product specifications

Used with
N(S)2(-4)
NZM2(-4)
PN2(-4)
Features
Standard: black / gray
Lockable
For direct mounting of circuit-breaker and handle in the side wall of the control cabinet
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Color
Black
Fitted with:
Black and yellow lightning symbol
Special short extension shaft
Door coupling rotary handle
Extension shaft
Mounting brackets
External warning plate/marking plate in German/English
Padlock
Frame
NZM2
Activation type
Actuation on the right
Suitable for
Power circuit breaker
Switch disconnector
Cover/door type
Door interlock lockable in 0 position on handle
Door interlock can also be modified in I position
Door interlock extension cannot be used.
Narrowest minimum clearance between enclosure side plates of control panel and circuit breaker is defined by mounting bracket.
Type
Accessory Main switch assembly kit for side panel mounting
Special features
External warning plate/designation label can be clipped on. For enhanced busbar tag shroud on the incomer side, please order IP2X protection against contact with a finger. Kit for use as a main switch
Degree of protection / NEMA enclosure type
IP66
4X. 12

Export product specification