Download document () of 20

270588
Model code: Z-S/KO

Eaton xPole - Z-S Capacitor block, 1, 5 microfarads, 240V AC

General specifications

Product Name
Eaton xPole - Z-S control switch
Catalog Number
270588
EAN
4015082705886
Product Length/Depth
80 mm
Product Height
65.5 mm
Product Width
17.5 mm
Product Weight
0.065 kg
Compliances
RoHS conform
Model Code
Z-S/KO

Product specifications

Capacitor diameter
13 mm
Capacity
1.5 µF
Capacity 2
0 µF
Nominal voltage - max
240 V
Nominal voltage - min
240 V
Model
Parallel capacitor for L-lamp

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.