Download document () of 20

276300
Model code: Z-SW/S

Eaton xPole - Z-SW Control switch, p11 S16A, 250 V

General specifications

Product Name
Eaton xPole - Z-SW switch
Catalog Number
276300
EAN
4015082763008
Product Length/Depth
80 mm
Product Height
70 mm
Product Width
17.5 mm
Product Weight
0.06 kg
Compliances
RoHS conform
Model Code
Z-SW/S

Product specifications

Equipment heat dissipation, current-dependent
2 W
Rated operational voltage (Ue) - max
250 V
Voltage rating - min
230 V
Width in number of modular spacings
1
Number of poles
Single-pole
Color calotte
Other
Switch type
Control switch
Rated short-time withstand current (Icw)
0.02 kA
Lamp socket
Other
Built-in depth
60 mm
Amperage rating
16 A
Voltage type
AC
Lamp type
Other
Degree of protection
IP40
Heat dissipation per pole, current-dependent
2 W
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
1
Inscription
Other
Rated operational current for specified heat dissipation (In)
16 A
Rated Switching Capacity
0.016 kA

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.