Download document () of 20

284027
Model code: XMN240806M

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, +mounting kit, for NZM2, horizontal, 4p, HxW=200x600mm, M

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284027
EAN
4015082840273
Product Length/Depth
500 mm
Product Height
20 mm
Product Width
200 mm
Product Weight
1.4 kg
Compliances
RoHS conform
Model Code
XMN240806M

Product specifications

Color
Stainless steel
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
200 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
600 mm
Material
Metal
Model
Other

Export product specification