Download document () of 20

284085
Model code: XMN442406MVF

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, +mounting kit, for NZM4, vertical, 4p, fixed version, HxW=600x600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284085
EAN
4015082840853
Product Length/Depth
620 mm
Product Height
30 mm
Product Width
520 mm
Product Weight
5.4 kg
Compliances
RoHS conform
Model Code
XMN442406MVF

Product specifications

Color
Stainless steel
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
600 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
600 mm
Material
Metal
Model
Other

Export product specification