Download document () of 20

289240
Model code: M22-WRJ2V

Eaton Moeller® series M22 Joystick, with one operating point per operating direction, With plastic shaft, 2 positions, Bezel: titanium, maintained, Vertical

General specifications

Product Name
Eaton Moeller® series M22 Joystick
Catalog Number
289240
EAN
4015082892401
Product Length/Depth
100 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.038 kg
Compliances
CE Marked
Certifications
UL 508
EN 60947-5
CSA Std. C22.2 No. 14-05
CSA Std. C22.2 No. 94-91
IEC 60947-5
VDE
UL Category Control No.: NKCR
CSA-C22.2 No. 14-05
IEC/EN 60947-5
CSA
UL File No.: E29184
CSA Class No.: 3211-03
IEC/EN 60947
CSA File No.: 012528
VDE 0660
CSA-C22.2 No. 94-91
CE
UL
Model Code
M22-WRJ2V

Product specifications

Type
Joystick
Accessories
Plastic shaft
Product Category
RMQ-Titan
Actuator function
Vertical
Maintained
10.10 Temperature rise
Not applicable.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Plastic shaft
Filament bulb (24 V)
Front ring
Operating frequency
2000 Operations/h
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Connection to SmartWire-DT
Yes
With SWD-RMQ connections
Actuating force
5 N
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Force for positive opening - min
0 N
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Joystick length
75 mm
Number of actuation directions
2
Number of contacts (normally closed) per actuation direction
0
Number of contacts (normally open) per actuation direction
0
Number of make-and-break contacts per direction
0
Number of switch levels
0
Opening diameter
22.5 mm
Rated operational current (Ie) at AC-21, 400 V, 415 V
0 A
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W
Bezel color
Titanium
Bezel material
Plastic
Mounting position
As required
Number of positions
2
Degree of protection
IP66
NEMA 4X, 13
Lifespan, mechanical
100,000 Operations
Shock resistance
30 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Mechanical, According to IEC/EN 60068-2-27

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.