Download document () of 20

292466
Model code: BP-MFL-600-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Horizontal/Middle add-on connection Element W=600mm, white

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
292466
EAN
4015082924669
Product Length/Depth
70 mm
Product Height
120 mm
Product Width
615 mm
Product Weight
1.5 kg
Compliances
RoHS conform
Model Code
BP-MFL-600-W

Delivery program

Type
Additional equipment
Model
Mounting kit
Color
Traffic white (RAL 9016)
White

Technical Data - Mechanical

Surface finishing
With powder coating
Mounting method
Surface mounting
Mounting position
Horizontal
Material
Metal
Degree of protection
IP30
Housing material
Sheet steel
Suitable for enclosure building width
600 mm

Additional information

Functions
Additional equipment
RAL-number
9016

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.