Download document () of 20

293504
Model code: BPZ-FS-800/2-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Front cover for base, HxW=200x800mm, white

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
293504
EAN
4015082935047
Product Length/Depth
20 mm
Product Height
205 mm
Product Width
805 mm
Product Weight
2.7 kg
Compliances
RoHS conform
Model Code
BPZ-FS-800/2-W

Delivery program

Type
Additional equipment
Accessory/spare part type
Other
Accessory
Application
Plinth
Color
Traffic white (RAL 9016)

Technical Data - Mechanical

Surface finishing
With powder coating
Mounting method
Floor standing distribution board
Surface mounting
Material
Sheet steel
Suitable for width
800 mm

Additional information

Functions
Additional equipment

Export product specification