Download document () of 20

293595
Model code: BPZ-DINR24-600

Eaton xEnergy Basic DIN rigid busbar, for W = 600 mm, 24 SU

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
293595
EAN
4015082935955
Product Length/Depth
488 mm
Product Height
15 mm
Product Width
35 mm
Product Weight
0.19 kg
Compliances
RoHS conform
Model Code
BPZ-DINR24-600

Delivery program

Type
Additional equipment
Model
Support rail
Color
Stainless steel

Technical Data - Mechanical

Mounting method
Flush mounting
Surface mounting
Floor standing distribution board
Mounting position
Horizontal
Vertical
Material
Metal
Number of module space units (total)
24
Load capacity - max
0 kg
Housing material
Aluminum
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
800 mm
Suitable for width
600 mm

Additional information

Functions
Additional equipment
RAL-number
0

Export product specification