Download document () of 20

294916
Model code: BCZ-CS-BO-KL25

Eaton xComfort BC LV systems Final Distribution Boards. Terminal support with terminals

General specifications

Product Name
Eaton xComfort BC screw-type terminal
Catalog Number
294916
EAN
4015082949167
Product Length/Depth
250 mm
Product Height
35 mm
Product Width
70 mm
Product Weight
0.15 kg
Compliances
RoHS conform
Model Code
BCZ-CS-BO-KL25

Product specifications

Type
Spare parts
Accessory/spare part type
Other
Accessory
Spare part
Functions
Spare part
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.