Download document () of 20

40071353471

Eaton emergency lighting nickel–cadmium battery 3.6 Volt d.c. / 1.5 Ah Ni–Cd GSD packed

General specifications

Product Name
Eaton emergency lighting battery
Catalog Number
40071353471
EAN
4012539330240
Product Length/Depth
330 mm
Product Height
30 mm
Product Width
60 mm
Product Weight
0.14 kg
Compliances
CE marking
Certifications
CE

Product specifications

Model
Nickel cadmium
Number of cells
3
Nominal voltage
3.6 VDC

Export product specification

Technical data sheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.