Download document () of 20

40071354210
Model code: Panel, arrow up, for 46x11, ISO 7010

Eaton 46011 & 46811 LED Cover Pictogram Arrow Up, ISO 7010

General specifications

Product Name
Eaton emergency lighting pictogram
Catalog Number
40071354210
EAN
4012539349419
Product Length/Depth
649 mm
Product Height
349 mm
Product Width
3 mm
Product Weight
0.8 kg
Compliances
CE marking
Model Code
Panel, arrow up, for 46x11, ISO 7010

Product specifications

Viewing distance
60 m
Model
Insert sheet/plate
Meaning pictogram
Escape route
Material thickness
3 mm
Direction
Straight/upwards
Product branding
Eaton
Compatibility
46011 LED
46811 LED

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.