Download document () of 20

63ENSF
Model code: 63A 550V FUSE HOLDER

Fuse accessory, Fuse-holder, low voltage, 63 A, AC 550 V, BS88/F2, 1P, BS, front connected, fuse-link ESD

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
63ENSF
EAN
5027590485074
UPC
051712836470
Product Length/Depth
90 mm
Product Height
125 mm
Product Width
30 mm
Product Weight
183.4 g
Compliances
Contact factory
Model Code
63A 550V FUSE HOLDER

Product specifications

Amperage Rating
63 A
Connection type
Screwed terminal
Features
Halogen free
Number of poles
Single-pole
Voltage rating at AC
550 V a.c.
Fuse type
ESD
Color
Black
Bus-mounting type
Yes
Connection
Front connected/front connected
Construction size
Other
Mounting method
DIN rail
Quantity
5
Voltage rating
550 V
Type
fuse accessory
Application
general industrial applications
Model
Safeloc

Export product specification