Eaton, Alarms & signalling devices, Fulleon, Asserta Maxi lens, Blue, Pack of 5
| Product Name |
Eaton Asserta Industrial sounder
|
| Catalog Number |
7092297FULL-0243
|
| EAN |
4015081799749
|
| Product Length/Depth |
100 mm
|
| Product Height |
45 mm
|
| Product Width |
136 mm
|
| Product Weight |
0.062 kg
|
| Certifications |
Not Applicable
|