Eaton, Alarms & signalling devices, Fulleon, Solista Maxi LED beacon, Clear Lens, White flash, Red housing, Shallow red base (SOLX/WF/CL/R/S)
| Product Name | 
                                                Eaton Solista Fire alarm beacon
                                             | 
| Catalog Number | 
                                                811044FULL-0009
                                             | 
| EAN | 
                                                4015081799343
                                             | 
| Product Length/Depth | 
                                                53 mm
                                             | 
| Product Height | 
                                                93 mm
                                             | 
| Product Width | 
                                                93 mm
                                             | 
| Product Weight | 
                                                0.1 kg
                                             | 
| Compliances | 
                                                EN 50130-4:2011
                                             | 
| Certifications | 
                                                Not Applicable
                                             | 
| Nominal voltage | 
                                                24 V
                                             | 
| Voltage type | 
                                                DC
                                             | 
| Electricity consumption | 
                                                0.011 A
                                             | 
| Power | 
                                                0.4 W
                                             | 
| Lens color | 
                                                Clear
                                             | 
| Material housing | 
                                                Plastic
                                             | 
| Color housing | 
                                                Other
                                             | 
| Mounting Method | 
                                                Surface mounting
                                             | 
| Number of modes | 
                                                9
                                             | 
| Standby-time up to | 
                                                0 hour
                                             | 
| Ambient temperature - max | 
                                                55 °C
                                             | 
| Ambient temperature - min | 
                                                -10 °C
                                             | 
| Lamp type | 
                                                LED not exchangeable
                                             | 
| Lamp holder | 
                                                Other
                                             | 
| Degree of protection (IP) | 
                                                IP21
                                             | 
| Addressing mode | 
                                                Hard addressing
                                             | 
| Alarm current - max | 
                                                22 mA
                                             | 
| Alarm current - min | 
                                                3 mA
                                             | 
| Construction material | 
                                                ABS/FR
                                             | 
| Humidity (Non Condensing) - Max | 
                                                95 %
                                             | 
| Humidity (Non Condensing) - Min | 
                                                0 %
                                             | 
| Operating temperature - max | 
                                                55 °C
                                             | 
| Operating temperature - min | 
                                                -10 °C
                                             | 
| Standby current | 
                                                0
                                             | 
| System typology | 
                                                Conventional (Non-addressable)
                                             | 
| Product branding | 
                                                Eaton
                                             | 
| Nominal voltage - min | 
                                                12 V
                                             | 
| Nominal voltage - max | 
                                                48 V
                                             | 
| Electricity consumption - min | 
                                                0.01 A
                                             | 
| Electricity consumption - max | 
                                                0.013 A
                                             | 
| Integrated function | 
                                                Flashlight  Continuous Light | 
| Cable entry | 
                                                Rear
                                             | 
| Mounting position | 
                                                Wall (weatherproof)  Wall surface (internal) | 
| Light color | 
                                                White
                                             | 
| System wiring | 
                                                0.5 - 2.5 mm
                                             |