Download document () of 20

EBH213TBM1

Eaton Bussmann series low voltage NH fuse base, Switch disconnector, low voltage, 400 A, AC 690 V, NH2, AC23B, 3P, IEC, 60mm busbar, bottom cable terminals, for connection of conductors with lug terminals, M10 screws

General specifications

Product Name
Eaton Bussmann series low voltage NH fuse base
Catalog Number
EBH213TBM1
EAN
5027590336420
Product Length/Depth
215 mm
Product Height
330 mm
Product Width
190 mm
Product Weight
4290 g
Compliances
CE
Certifications
IEC/EN 60947-1
IEC 60947-3

Product specifications

Amperage Rating
400 A
Rated operational power at AC-23A, 400 V, 50 Hz
0.16 kW
Rated permanent current (Iu)
400 A
Rated uninterrupted current (Iu)
400 A
Conditioned rated short-circuit current Iq
0.08 kA
With error protection
No
Number of poles
Three-pole
Rated operation power at AC-23, 400 V
0.16 kW
Rated short-time withstand current (Icw)
80 A
Electrical connection type of main circuit
Screw connection
Actuator position
Front side
Actuator type
Cover grip
Construction size
NH2
Fuse shape
Horizontal
Suitable for
Busbar mounting
NH2
Suitable for fuses
NH2
Cable entry type
Bottom
Mounting method
60 mm busbar mounting
100 mm busbar mounting
Mounting plate
Voltage rating
690
Type
Fuse accessory
Application
Motor control centres, distribution boards, Cable distribution cabinets
Degree of protection (front side)
IP30
Electrical connection type
Screw connection
Rated operating voltage (Ue) at AC - max
690 V

Export product specification