Download document () of 20

EP-500615
Model code: XVTL-TW600

XVTL-TW600 . Depth installation XVTL EP kit top/buton, suitable for H1800 & H2000, depth 600, 1 pair

General specifications

Product Name
Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure
Catalog Number
EP-500615
EAN
9010653025771
Product Length/Depth
466 mm
Product Height
250 mm
Product Width
280 mm
Product Weight
1.066 kg
Compliances
RoHS conform
Model Code
XVTL-TW600

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.