Download document () of 20

EP-501339
Model code: EMC2-SS-1/250-W

EMC2-SS-1/250-W . Side parts for base, HxD=100x250mm, white (RAL 9016), stackable, applicable for EMC2 enclosure series

General specifications

Product Name
Eaton xEnergy Basic EMC2 plinth
Catalog Number
EP-501339
EAN
9010653042747
Product Length/Depth
246 mm
Product Height
100 mm
Product Width
60 mm
Product Weight
1.35 kg
Certifications
CE
Model Code
EMC2-SS-1/250-W

Product specifications

Color
White
Load capacity - max
300 kg
RAL-number
9016
Suitable for enclosure building length/depth
250 mm
Suitable for enclosure building width
0 mm
Material
Steel
Model
Base side set
Impact strength
Other

Export product specification