Download document () of 20

EP-501964
Model code: SPPVRT12-15-L-INSERT

PV-Surge protection device, 1500V, class 1 and 2 tested, replacement insert

General specifications

Product Name
Eaton xPole SPPVR insert
Catalog Number
EP-501964
EAN
9010653062851
Product Length/Depth
58 mm
Product Height
18 mm
Product Width
45 mm
Product Weight
0.082 kg
Compliances
RoHS conform
Certifications
CE
Model Code
SPPVRT12-15-L-INSERT

Product specifications

Material
Other
Accessory/spare part type
Spare part
Other
Type
Insert for surge arrester
Special features
Insert
Application
Open areas Residential buildings Utility buildings
Material quality
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.