Download document () of 20

EP-501968
Model code: SPPVRT2-10-INSERT

PV-Surge protection device, 1000V, class 2 tested, replacement insert

General specifications

Product Name
Eaton xPole SPPVR insert
Catalog Number
EP-501968
EAN
9010653062899
Product Length/Depth
45 mm
Product Height
45 mm
Product Width
18 mm
Product Weight
0.061 kg
Compliances
RoHS conform
Certifications
CE
Model Code
SPPVRT2-10-INSERT

Product specifications

Material
Other
Accessory/spare part type
Spare part
Other
Type
Insert for surge arrester
Special features
Insert
Application
Open areas Residential buildings Utility buildings
Material quality
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.