Fuse-link, high speed, 680 A, AC 800 V, BS88, 80 x 180 mm, aR, BS, Ultra fast
| Product Name |
Eaton Bussmann series high speed british standard fuse
|
| Catalog Number |
GSMJ680
|
| EAN |
5996516024669
|
| Product Length/Depth |
138 mm
|
| Product Height |
83 mm
|
| Product Width |
157 mm
|
| Product Weight |
1374 g
|
| Compliances |
CE
|
| Amperage Rating |
680 A
|
| Voltage rating |
800 V
|
| Rated voltage AC |
800 V
|
| Class |
Class aR
|
| Application |
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
|
| Fuse indicator |
None
|