Download document () of 20

PB1TD
Model code: Eaton Protection Box 1 Tel@ DIN

Eaton Protection Box 1 Tel@ DIN, 10A, Input: Schuko, Output: (1) Schuko, Tel & Internet line Eaton Protection

General specifications

Product Name
Eaton Protection Box
Catalog Number
PB1TD
EAN
3553340667176
Product Length/Depth
98 mm
Product Height
55 mm
Product Width
72.5 mm
Product Weight
0.124 kg
Warranty
2 year
Compliances
CE Marked
EAC
Certifications
IEC/EN 60884-1
IEC/EN 61643-11
Model Code
Eaton Protection Box 1 Tel@ DIN

Additional specifications

Type
Surge Suppressor
Special features
High end surge protection device implementing Schuko (DIN) socket, IEC 61643-11 compliant, telephone and internet line protection, including connected equipment warranty
Package contents
  • Surge suppressor device
  • Quickstart guide
  • RJ11 Phone/internet cable
Color
Black/white
RAL-number
9003
Housing shape
Rectangular
Mounting Method
35 mm DIN rail
Material
Plastic
Material quality
Other
Surface finish
Matt/Matte
Surface protection
Other
Transparent
No
Power cord length
0

Electrical Specifications

Operating voltage
220-250 V
Nominal frequency
50-60 Hz
Amperage Rating
10A
Phase
Single-phase
Circuit breaker
No
Residual current circuit breaker
No
Internet/tel line protection
Yes

Connectivity & Outlets

Input connection
Protective contact (SCHUKO)
Number of socket outlets with protective contact
1
Number of cold device socket outlets
1
Number of outputs (other)
1
Number of outlets
1
Number of USB connections
0
Number of NEMA-Outlets
0
NEMA designation
None
Angle of rotated central insert
Other

Indicators & Controls

Indicator type
Color LED
Switchable
Yes

Environmental & Safety

Degree of Protection
IP20
Operating temperature - min
0 °C
Operating temperature - max
40 °C
Halogen Free
No

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.