Download document () of 20

PV-200A-1XL-15

Eaton Bussmann series Fuse-link, high speed, 200 A, DC 1500 V, 1XL, 51 x 189 mm, gPV, IEC, UL, with indicator, blade connections

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-200A-1XL-15
EAN
5996516000625
UPC
051712372046
Product Length/Depth
217 mm
Product Height
65 mm
Product Width
85 mm
Product Weight
1200 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

Electrical data

Amperage Rating
200 A
Voltage rating
1500 Vdc
Interrupt rating
30 kAIC
Class
Class gPV

Product specifications

Application
Photovoltaic array combiners and disconnects
Fuse type
PV-1XL-15
Fuse indicator
Top fuse status indicator
Fuse size
1XL

Export product specification