Download document () of 20

PV-8A10-1P

Eaton Bussmann series photovoltaic fuses, 1000 Vdc, 8A, 50 kAIC, Non Indicating, IEC 60269-6 type A, Class gPV, Time constant: 1-3 ms, Single PCB tab

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-8A10-1P
EAN
5027590506403
UPC
051712389839
Product Length/Depth
40 mm
Product Height
13 mm
Product Width
7 mm
Product Weight
10.9 g
Compliances
RoHS Compliant
CE Marked
Certifications
IEC Rated
CSA Certified
UL Listed
CCC

Electrical data

Amperage Rating
8 A
Voltage rating
1000 Vdc
Interrupt rating
50 kAIC
Class
Class gPV

Product specifications

Application
Photovoltaic strings
Fuse type
PV-A10-1P
Fuse indicator
Other
Fuse size
10 x 38 mm
Quantity
10

Compatible fuse holders

Suitable for
CHPV Modular fuse holder

Export product specification