
Fuse accessory, Fuse-holder, low voltage, 200 A, AC 690 V, BS88/B2, 1P, BS, front connected, black, fuse-links TF, DD and M09-660, BS88-2, IEC 60269-2, IP20
Product Name |
Eaton Bussmann series low voltage british standard fuse holder
|
Catalog Number |
RS200H
|
EAN |
5996516025017
|
UPC |
051712390866
|
Product Length/Depth |
136 mm
|
Product Height |
215 mm
|
Product Width |
69 mm
|
Product Weight |
2084 g
|
Compliances |
Contact factory
|
Amperage Rating |
200 A
|
Connection type |
Screwed terminal
|
Features |
Halogen free
|
Number of poles |
Single-pole
|
Voltage rating at AC |
660-690 V a.c.
|
Voltage rating at DC |
460 V d.c.
|
Fuse type |
DD
TF |
Accessories |
RS20LOCK, RS20RED
|
Color |
Black
|
Bus-mounting type |
No
|
Connection |
Front Connected
|
Construction size |
Other
|
Mounting method |
Screw-on
|
Voltage rating |
690 V
|
Type |
fuse accessory
|
Application |
general industrial applications
|
Model |
Red Spot
|