Eaton Bussmann series low voltage british standard fuse, 125A, AC 440 V, V88/F3, 27 x 80 mm, gL/gG
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
XS125
|
| EAN |
5027590515283
|
| Product Length/Depth |
80 mm
|
| Product Height |
27 mm
|
| Product Width |
27 mm
|
| Product Weight |
68.1 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
BS88
IEC 60269 EAC |
| Amperage Rating |
125 A
|
| Voltage rating |
440 V
|
| Voltage type |
AC
|
| Breaking capacity |
80 kA
|
| Class |
Class gG/gL
|
| Suitable for |
SC125 Safeclip fuse holder
|
| Fuse type |
XS
|
| Fitted with: |
Offset bladed tags
|
| Construction |
BS88/F3
|