Download document () of 20
We make what matters work*

BA12

Eaton B-Line series acoustical tee and t-bar fasteners, Acoustical tee, 1" Height, 1" Length, 1" Width, 0.34lbs, Box hange 24" span, Electrical box T-bar fasteners, 20 lbs load capacity

General specifications

Product Name
Eaton B-Line series t-bar fastener and spacers
Catalog Number
BA12
UPC
781011180805
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.34 lb
Certifications
UL/CUL listed

Product specifications

Load capacity
2 lbs
Product Category
Acoustical tee
Type
Electrical box T-bar fasteners
Size
Box hinge 24 inch span

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.