Download document () of 20
We make what matters work*

SDCHA1V5040-4R7-R

Eaton IND SMD Power 4.7uH 3.2A 2 PADS SMT

General specifications

Product Name
Eaton SDCH semi-shielded power inductor
Catalog Number
SDCHA1V5040-4R7-R
UPC
051712015400
Product Length/Depth
4.95 mm
Product Height
3.9 mm
Product Width
4.95 mm
Product Weight
0.35 g
Compliances
RoHS Compliant

Product specifications

Mounting
SMT
IRMS
3.2 A
ISAT
3.9 A
Package Quantity
1500
Material
Ferrite
Temperature rating
125 °C max
Resistance
38.4
Inductance
4.7 μH
Self resonant frequency
36 Mega Hertz

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.