Download document () of 20
We make what matters work*

UT020JCL

Long metal cable gland with large strain relief nut, size 20; UT020JCL

General specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT020JCL

Product specifications

Environmental conditions
Flammability rating UL94 V0
REACH
RoHS
Backshell angle
Straight
Backshell type
Sealing Gland
Shell size
20
Cable diameter - max
24 mm
Cable diameter - min
15 mm

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.