Eaton's MPI family are high current, low profile inductors in very small form factors which make them well suited for mobile applications and devices. The
MPI25-V2 family consists of a 2.7 mm x 2.2 mm footprint surface mount package in 1.05 mm and 1.25 mm heights. Current range is from 1.6 A to 7.5 A. Inductance range is from 0.33 uH to 3.3 uH.
The MPI40-V2 family consists of a 4.75 mm x 4.45 mm footprint surface mount package in 1.2 mm, 1.5 mm and 2.0 mm heights. Current range is from 1.2 A to 22 A. Inductance range is from 0.1 uH to 22 uH.
All families are magnetically shielded for low EMI. MPI power inductors can be used in several mobile applications including smart phones, handheld equipment, tablets, e-readers, digital cameras, wearable devices, notebooks and laptops, and portable media players.
MPI25-V2- 1008 (2520 metric) High current low profile miniature power inductors
ชิ้นส่วนอิเล็กทรอนิกส์ในการป้องกันวงจร แม่เหล็กกำลัง และตัวเก็บประจุยิ่งยวดที่ออกแบบมาสำหรับการใช้งานกับยานยนต์
การสนับสนุนจาก Eaton
Technical support