การค้นหาความรู้
ดาวน์โหลดเอกสาร () จาก 20
We make what matters work*
Filter bags

SNAP-RING

SNAP-RING filter bags are manufactured to the highest standards. Materials must meet stringent specifications for filtration performance and media purity. Production under ISO 9001:2015 quality systems ensures reliability and repeatability from order to order, year after year.

Material
Needle felt or mesh
Efficiency
Nominal
Capacity
Standard

คุณลักษณะหลัก

  • Heavy-duty sewing thread and the metal seal ring are produced to Eaton specification
  • The SNAP-RING seal ring adapts to any bag filter housing
  • Material is free from silicone and crater-forming substances (including HT material)
  • Eaton strongly recommends the use of an insertion tool that facilitates the insertion of the filter bag into the bag filter housing and ensures the correct alignment of the filter bag inside the restrainer basket 

Key SNAP-RING Applications

  • Paints and varnishes
  • Inks
  • Chemicals
  • Solvents

    ข้อมูลจำเพาะ

    เน้นความแตกต่าง
    แสดงเฉพาะความแตกต่าง
    ซ่อนคุณลักษณะแบลงค์

    SPECIFICATIONS

    Materials Needle felt polypropylene, polyester, nylon, wool, polytetrafluorethylene (PTFE) or meta-Aramid (HT)
     
    Seal rings Sewn stainless steel or zinc-plated steel SNAP-RING seal ring
     
    Retention rings 1, 5, 10, 25, 50, 100, 200 µm
     
    Sizes 01: Ø 7 x 17” L (180 x 430 mm)
    02: Ø 7 x 32” L (180 x 810 mm)
    03: Ø 4 x 9” L (100 x 230 mm)
    04: Ø 4 x 15” L (100 x 380 mm)
     
    Filter area
    01: 2.6 ft² (0.24 m²)
    02: 5.2 ft² (0.48 m²)
    03: 0.9 ft² (0.08 m²)
    04: 1.7 ft² (0.16 m²)
     
    Max. operating temperatures
    Polypropylene: 230 °F (110 °C)
    Polyester: 374 °F (190 °C)
    Nylon: 374 °F (190 °C)
    PTFE: 500 °F (260 °C)
    HT: 401 °F (205 °C)
     
    Max. differential pressure
    36.2 psi (2.5 bar)
     
    Recommended change-out pressure for disposal
    11.6 – 21.7 psi (0.8 – 1.5 bar)
     
    Max. flow rates
    01: 88 GPM (20 m³/h)
    02: 176 GPM (40 m³/h)
    03: 26 GPM (6 m³/h)
    04: 53 GPM (12 m³/h)
     
    ดาวน์โหลดลิงก์
    X
    Download Close