Eaton BANDSEAL Filter Bag, NMO-80-P01R-R-403, Size 03: Dia 4 x 9" L (100 x 230 mm), Nylon, 80.0 µm, Nominal
| Product Name |
Eaton BANDSEAL Filter Bag
|
| Catalog Number |
F4B46261
|
| Product Length/Depth |
230 mm
|
| Product Weight |
0.03 kg
|
| Certifications |
ISO 9001
Kosher Halal |
| Capacity type |
Standard
|
| Construction type |
Sewn
|
| Cover layer material |
Plain
|
| Filter material type |
Nylon
|
| Filter media type |
Mesh
|
| Retention type |
Nominal
|
| Filter bag size |
Size 03: Dia 4 x 9” L (100 x 230 mm)
|
| Differential pressure - max |
2.5 bar
|
| Retention rating |
80.0 µm
|
| Operating temperature - max |
190 °C
|
| Flow rate - max |
20 m³/h
|
| Filter area |
0.08 m²
|
| Packaging |
40 bags/box
|