MyEatonFAQs
BECOSORB 6000 silica gel is a highly pure amorphous silicic acid-hydrogel with an average moisture content of 55%. The defined particle size of BECOSORB 6000 silica gel is formulated especially for beer filtration. Uniform surface structure and pore size together with optimum pore volume guarantee that protein compounds of high molecular weight are adsorbed from the beer.
BECO FilterAid
BECOFLOC 7
BECOGUR 3500
BECOLITE 3000
BECOSOL 30 Beer
BECOSORB 1000
BECOSORB 2500
Kieselguhr C 3500
SIHA PhenoEx
| BECOSORB 6000 lb/1,000 gal (g/hl) |
Shelf life months |
| 0.3-0.5 (40-60) | approx. 3-4 |
| 0.5-0.7 (60-80) | approx. 4–6 |
| 0.7-1.2 (80-140) | approx. 6–12 |
| To improve the stability results it is recommended that 1 lb/100 ft² (50 g/m2) BECOSORB 6000 silica gel are given in the 2nd pre-coat filtration process stage. | |