Download document () of 20
EV charging

Green Motion DC 44/66

Our fast DC chargers are designed for charging electric vehicles quickly and conveniently. They are perfect for public or private use: for charging stations, retail, leisure, hotels, hospitality, sports facilities, shopping centres, and office spaces, as well as for charging electric fleets. Green Motion DC 44/66 are highly energy-efficient, safe, and versatile chargers suitable for a wide variety of applications, where fast charging is required.

COMPACT FOOTPRINT
Configurable for parking spaces and electric fleets
HIGHLY EFFICIENT
Over 96% power conversion efficiency
EASY TO MONETISE
User identification and secure online payments

Maximise revenue and ROI

Green Motion DC 44/66 is a future-proof investment. High power efficiency levels, low operating costs and the easy online payment system make it a great choice for those who want to monetise the revenue opportunities of the quickly growing electric vehicle market.

Fast DC charging and enhanced user experience

Designed with user experience in mind, Green Motion DC 44/66 serve the users very well. The charger is easy to operate. While the CCS or optional CHAdeMO plugs charge the vehicle, users can interact with the charger via the large touchscreen. Anti-tamper detection, galvanic isolation, and advanced cybersecurity technology provide protection and ensure a safe and secure charging experience.

Optimise every charging session

Get the best out of the Green Motion DC 44/66 with Eaton’s Charging network manager, our flexible software that provides the building owner, fleet manager or CPO with the insight and control they need to optimise every charging session.

Turn your parking space to fast charging station

Suitable for indoor or outdoor use, Green Motion DC 44/66 is mounted to the floor. The chargers are also Vehicle to Grid (V2G) compatible. Connected to the network through Ethernet or 4G, the RFID reader enables user identification and secure payments via Eaton’s Scan & Charge software.

Green Motion DC range

Fast electric vehicle chargers

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close