The BECO LiquiControl2 index measuring device is used to determine the filterability of any ready-to-bottle beverage. Prior to membrane filtration, a sample is filtered under defined and reproducible conditions (constant pressure) through a reference membrane.
BECO Control Mini
BECO MAX2
BECO MEMBRAN PS Wine
| Max. volume: | 1.43 gal (5.4 l) |
| Operating pressure: | 0 – 43.5 psi (0 – 300 kPa, 0 – 3 bar) |
| Membrane diameter: | 1.85 in (47 mm) |
| Membrane, pore size: | 0.45 µm; 0.65 µm |
| Max. temperature of medium: | 176 °F (80 °C) |
| Max. ambient temperature: | 33.8 – 122 °F (1 – 50 °C) |
| Weight: | 37.5 lb (17 kg) |
| Dimensions (L x W x H): M | Measuring device: 13.8 x 11.8 x 17.7 in (350 x 300 x 450 mm) Container: Ø 7.9 in, height: 13.8 in (Ø 200 mm, H: 350 mm) |
| Display: | Micro-Panel 3,5" Color-Touch-Display |
| Measuring device, filter carrier: | Stainless steel AISI 304/AISI 316L |
| Container: | Stainless steel AISI 304 |
| Product contacting parts: | Stainless steel AISI 304/AISI 316L, PA |
| Voltage/frequency: | 230 V/50 Hz 110 V/60 Hz |
| Protection class: | IP54 |
| Inlet connection: | Ø 1.14 in (Ø 29 mm) |
| Article number | Description | Packing unit |
| BJTI2000 | BECO LiquiControl2 index measuring device including container for liquid to be filtered | 1 |
| BJTI2B01 | Additional container for liquid to be filtered, 1.43 gal (5.4 l) | 1 |
| PSF04W47 | Membrane 0.45 µm | 100 |