Download document () of 20

SRE series (120W)

The SRE series is a very low profile converter designed specifically for use on railway rolling stock. Rated at 120W, units are available in single or dual output configurations with input ranges to cover all those typically found in rail applications. The unit is suitable for either rack or bulkhead mounting. The range is fully compliant with the current national and international railway standards and norms.

Core features

  • Very low profile (20mm)
  • Very high efficiency
  • Fully enclosed 3U euro cassette
  • Active current sharing as standard
  • Suitable for rack or chassis mounting
Specifications

Options

  • Single and dual output models
  • Optional hold-up module for compliance with EN50155 Class S2 supply interruptions
  • Optional mounting plate for chassis mounting
  • Optional 5TE silver front panel + handle for rack mounting
  • Optional connector retaining brackets

Standards & Certifications

  • EN 50155 (2017)
  • EN 50121.3.2 (2016)
  • EN 45545-2 (2020)
Download Links
X
Download Close