Download document () of 20

107963
Model code: AM-195/54

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Cover module

General specifications

Product Name
Eaton xEffect SASY 60i blanking strip
Catalog Number
107963
EAN
4015081075997
Product Length/Depth
308 mm
Product Height
59 mm
Product Width
219 mm
Product Weight
0.033 kg
Compliances
RoHS conform
Model Code
AM-195/54

Product specifications

Used with
60 mm system
System cover
Special features
Cover module for cutouts
Type
  • 60 mm system
  • System cover
Color
Gray
Surface protection
Lacquered
RAL-number
7035
Width in number of modular spacings
3
Material
Plastic
Functions
Empty section cover for front panel cutouts
Spare cover

Export product specification