Download document () of 20

143998
Model code: EPTS7-0750

EPTS7-0750. Mounting rail 35x7.5mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
143998
EAN
4015081405329
Product Length/Depth
7.5 mm
Product Height
35 mm
Product Width
745 mm
Product Weight
0.313 kg
Compliances
RoHS conform
Model Code
EPTS7-0750

Delivery program

Model
Support rail
Color
Other

Technical Data - Mechanical

Material
Metal
Load capacity - max
0 kg
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm

Additional information

RAL-number
0

Export product specification